SIEMENS


Skip over Site Identifier

Healthcare USA

Close Site Id Layer

new

 

about

Version: V2.0
DB: Apr 2006
 

related

Version: V2.5 DB: Jul 2008
Version: V1.0 DB: Apr 2005


Skip over Language Switch

Language switch

  • English
  • Deutsch
  • Français
  • Italiano
  • Español
  • 中文

Skip over Generic Navigation

  • Contact

Skip over Help

Help


Choice of configuration
Maestro DPRedEsclavo DP
CPU
nothing selected
 CPU 317-2PN/DP
 CPU 319-3PN/DP
 CPU 414-2DP
 CPU 416-2DP
CP
nothing selected
 ---
 CP 443-1 Adv (EX40)
Carga por programa
nothing selected
 10 ms
 50 ms
Carga en la red
nothing selected
 ---
 PG
 3 MP 270 B
Tipo de conexión
nothing selected
 IE/PB Link PN-IO
 IWLAN/PB Link
Atenuación de la red (fuerza de la siñal)
nothing selected
 < 5 dB (100%)
 ~ 40 dB (100%)
 ~ 70 dB (55%)
Número de clientes WLAN
nothing selected
 0
 1
 16
Baudrate IE/PB-Links
nothing selected
 1,5 MBaud
 12 MBaud
Tipo de esclavo DP
nothing selected
 ET 200M DP
 ET 200S
Número de estaciones
nothing selected
 1
 16
 26
 32
 48
 60
IO bytes per estacíon
nothing selected
 2
 16
 30
 32
 
Performance Requirements
Tiempos de reacción
T Rea min [ms]
Nothing set

must be of type integer
T Rea max [ms]
Nothing set

must be of type integer
 
Chosen topology
Carga por el programa:nothing selected
Número de clientes WLAN:nothing selected
Atenuación de la red (fuerza de la siñal):nothing selected
Número de estaciones:nothing selected
IO bytes per estatión:nothing selected
 

Results: 1632 of 1632      Download results (*.csv)

Show columns

CPUPrg-LoadCPNet-LoadNet-LinkNumWLANCellsDeviceNum devicesIO-BytesT Rea min [ms]T Rea max [ms]
CPU 317-2PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP1215,426,8
CPU 317-2PN/DP10 ms---PGIE/PB Link PN-IO0ET 200M DP1215,126,7
CPU 317-2PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP1214,926,5
CPU 317-2PN/DP10 ms---PGIE/PB Link PN-IO0ET 200M DP121526
CPU 319-3PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP1216,326,7
CPU 319-3PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP16217,438,6
CPU 319-3PN/DP10 ms---PGIE/PB Link PN-IO0ET 200M DP11616,128,6
CPU 319-3PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP11615,528,7
CPU 319-3PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP1321730,7
CPU 319-3PN/DP10 ms---PGIE/PB Link PN-IO0ET 200M DP13216,531,2
CPU 319-3PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP1216,125,8
CPU 319-3PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP1621634,9
CPU 319-3PN/DP10 ms---PGIE/PB Link PN-IO0ET 200M DP16216,634,7
CPU 319-3PN/DP10 ms---PGIE/PB Link PN-IO0ET 200M DP11615,627,5
CPU 319-3PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP11615,127,6
CPU 319-3PN/DP10 ms------IE/PB Link PN-IO0ET 200M DP13215,929,7
CPU 319-3PN/DP10 ms---PGIE/PB Link PN-IO0ET 200M DP13215,829,6
CPU 317-2PN/DP10 ms------IE/PB Link PN-IO0ET 200S1216,428,4
CPU 317-2PN/DP10 ms---PGIE/PB Link PN-IO0ET 200S1216,628,4
CPU 319-3PN/DP10 ms---PGIE/PB Link PN-IO0ET 200S1216,428,1
1 |  2 |  3 |  4 |  5 |  6 ...82
Close Contact Layer

Siemens Industry Online Support

Organisation

Siemens AG

DI CS FA DIL

Siemens Industry Online Support

Close Service Layer
Close Div Columns Layer
Name of columnDescription
CPU CPU type
CPUFW Firmware version CPU
Prg-Load Load due to program in OB1
CP CP type
CPFW Firmware version CP
Net-Load Net load type
Net-Link Type of connection
Net-LinkFW Firmware version of network connection
NumWLANCells Number of WLAN-Clients
Device I/O device type
Num devices Number of I/O device stations
IO-Bytes Total of IO bytes per station
T Rea min [ms] Minimum PN reaction time via process image [ms]
T Rea avg [ms] Average PN reaction time via process image [ms]
T Rea max [ms] maximum PN reaction time via process image[ms]
Cycle time min[ms] Minimum OB1 cycle time[ms]
Cycle time avg[ms] Average OB1 cycle time[ms]
Cycle time max[ms] Maximum OB1 cycle time[ms]
PNIO_SendClock[ms] PN IO send clock [ms]
 
siemens.com Global Website |
© Siemens AG 2002-2025 -
Corporate Information | Privacy Policy | Terms of Use | Digital ID