The performance data table shows the database contents of the respective measurement that have been restricted by the previous filters. This area is permanently visible. By default, the table only displays a selection of the columns that are available in the database for this measurement. Using a dialog box, you can select or deselect individual columns.
Control elements of the table

Explanation of operating elements
| Display element | Explanation |
|---|---|
|
1 |
The table control displays
|
|
2 |
Click the "> Show columns" control element to open a dialog box with which you can select or deselect individual columns.
|
|
3 |
If several result pages exist, you can select the individual result pages and go to the next, previous, last or first page, using the control bar elements of the table control. |
|
4 |
By clicking "Download results(*.csv)" the web server uploads all contents of the result table as csv file on the client browser. Depending on the browser and the Excel installed, the data is instantly displayed in an Excel spreadsheet.
|
|
5 |
By clicking the column heading of the measurement values (in this example - TransTime_min) a sorting of the table according to this criterion is triggered. By further clicks on the respective table heading you change the sort status of the column each time
Note: only one column can be sorted each! |
Meaning of the columns
All column headings are also explained in more detail via tooltips.
|
Column name |
Explanation |
|---|---|
|
CPU |
CPU type |
|
CPUFW |
Firmware version CPU |
|
Prg-Load |
Load from program in OB1 |
|
CP |
CP type |
|
CPFW |
Firmware version CP |
|
Net-Load |
Net load type |
|
Num Net-Load |
Number of net loads |
|
Net-Link |
Type of connections |
|
Net-LinkFW |
Firmware version of network connection |
|
NumWLANCells |
Number of WLAN-Clients |
|
Num devices |
Number of I/O device stations |
|
IO-Bytes |
IO bytes per station |
|
T Rea min [ms] |
Minimum PN reaction time via image [ms] |
|
T Rea avg [ms] |
Average PN reaction time via image [ms] |
|
T Rea max[ms] |
Maximum PN reaction time via image [ms] |
|
Cycle time avg[ms] |
Average OB1 clock [ms] |
|
PNIO_SendClock[ms] |
PN IO send cycle[ms] |