2.4. Technical data and scope of application

The measurement covers a typical range of components. The selection follows the most current and most frequently used products as of "April 2009".

The measured values apply if the network has been configured correctly. Due to system-internal error control, an incorrect or incomplete configuration causes significantly deviating times.

All measured values were acquired under specific boundary conditions (configurations, parameterizations).

All settings essential for the measurement are listed in the table below. Default values are used for all settings which are not listed.

Constant in the simulation Range of values Comment
Communication setscrew of the S7-CPU
  • default (20%)
  • at CbA: 50%
---
Baud rate 100 Mbit/s Network with SCALANCE switches
Protocol - BSEND S7 connection ---
Protocol - AGSEND ISO on TCP ---
Protocol - AGSSEND ISO on TCP ---
Protocol - TSEND TCP native/ ISOonTCP ---
CbA RT cyclic data transmission
PN IO RT cyclic data transmission
Routing load at CP Routing load (ERTEC -> gigabit): 5MBit/s
 

Composition of the load messages:

packet length 1024 bytes approx. 40%
packet length 200 bytes approx. 40%
packet length 8  bytes approx. 20%

The variable routing loads are created by a TCP/IP message generator with variable packet lengths

Component Type MLFB Version
Sending station S7-300 CPU 315-2DP 6ES7 315-2AH14-0AB0 V3.0
CPU 317-2PN/DP 6ES7 317-2EK13-0AB0 V2.6
CPU 319-3 PN/DP 6ES7 318-3EL00-0AB0 V2.8
CP 343-1 EX30 6GK7 343-1EX30-0XE0 V2.1
CP 343-1 Adv GX30 6GK7 343-1GX30-0XE0 V1.0
S7-400 CPU 414-2 DP 6ES7 414-2XK05-0AB0 V5.3
CPU 416-3PN 6ES7 416-3ER05-0AB0 V5.3
CP 443-1 (GX20) 6GK7 443-1GX20-0XE0 V2.0
PCbased S7-mEC EC31-RTX incl.
WinAC RTX 2008 SP1
6ES7 677-1DD00-0BB0 RTX V4.4
Net switch SCALANCE X108 6GK5 108-0BA00-1AA3  
Security SCALANCE S613 6GK5 613-0BA00-1AA3 V2.3
Receiving station S7-300 CPU 315-2 PN/DP 6ES7 315-2EH13-0AB0 V2.6
CP 343-1 EX30 6GK7 343-1EX30-0XE0 V2.1
CP 343-1 Adv GX30 6GK7 343-1GX30-0XE0 V1.0
S7-400 CPU 414-3PN/DP 6ES7 414-3EM05-0AB0 V5.3
CP 443.1 EX20 6GK7 443-1EX20-0XE0 V2.0
STEP 7 Professional     6ES7 810-5CC08-0YA6 V5.4 SP4
SIMATIC iMap STEP 7 Add On       V 3.0.4