Optionally a programming unit or up to 10 operator panels are operated on the DP line simultaneously to the ET200 stations.
Using the programming unit
A variable table with the following scope is displayed online on the programming unit:
Using the operator panel
Up to 10 operator panels communicate with the DP master via the DP line.
All data of the DP master is located in 1 data block.
For the configuration of the operator panels, please refer to the following tables:
Overview of the HMI configuration:
Configuration | ENHANCED | LARGE | SMALL |
---|---|---|---|
Functions that are executed via DB TDOP (interface area) | Yes | Yes | No |
Status messages | Yes | Yes | Yes |
Fault messages | Yes | Yes | No |
Acknowledgement from the PLC | Yes | Yes | No |
Keyboard image | Yes | Yes | Yes |
Image with variable update | Yes | Yes | Yes |
Total number of messages | 9.5 msg/s | 9.5 msg/s | 5.5 msg/s |
Archiving | Yes | No | No |
Message archive | No | - | - |
Process value archive | Yes | - | - |
Overview ENHANCED configuration (basic clock rate: 200 ms):
Configuration | Data area | Polling time | Msg./sec |
---|---|---|---|
Functions that are executed via DB TDOP (interface area) | 32 bytes | 1 s | 2 msg/s |
Status messages | 8 bytes | 2 s | 0.5 msg/s |
Fault messages | 8 bytes | 1 s | 1 msg/s |
Acknowledgement PLC | 8 bytes | 1 s | 1 msg/s |
Keyboard image | 4 bytes | - | - |
Image with variable update | 16 INT variable | 0.2 s | 5 msg/s |
Total number of messages | 9.5 msg/s | ||
Archiving | |||
Archive size (one variable) | 25000 entries | ||
Data type | NT |
LARGE configuration (basic clock rate: 200 ms)
Configuration | Data area | Polling time | Msg./sec |
---|---|---|---|
Functions that are executed via DB TDOP (interface area) | 32 bytes | 1 | 2 msg/s |
Status messages | 8 bytes | 2 s | 0.5 msg/s |
Fault messages | 8 bytes | 1 s | 1 msg/s |
Acknowledgement PLC | 8 bytes | 1 s | 1 msg/s |
Keyboard image | 4 bytes | ||
Image with variable update | 16 INT variable | 0.2 s | 5 msg/s |
Total number of messages | 9.5 msg/s |
SMALL configuration (basic clock rate: 200 ms)
Configuration | Data area | Polling time | Msg./sec |
---|---|---|---|
Status messages | 8 bytes | 2 s | 0.5 msg/s |
Keyboard image | 4 bytes | ||
Image with variable update | 16 INT variable | 0.2 s | 5 msg/s |
Total number of messages | 5.5 msg/s |