2.2. Provided performance data

The following performance data or measured variables are available to you:

The DP reaction time is the time between events 1 and 3:

  1. A signal change occurs at an input of the distributed I/O.

  2. The DP master responds by setting an output in the distributed I/O.

  3. A signal change takes place at an output of the distributed I/O.

The reaction time is measured in systems that allow process alarms (via internal DP interface) via both the process image and OB1 (approx. 90% of the configured I/O peripherals) and via direct commands and a process alarm (approx. 10 of the configured I/O peripherals).
In systems where process alarms are not possible (via CP ), 100% of the configured I/O peripherals is mesured via process image and OB1.

This is the interval between two process image updates in the DP master.

The update time indicates the following runtime:

  1. A signal change occurs at an input of the distributed I/O
  2. The HMI panel indicates this change by means of a control element (change in color)

The operating time is the equivalent to the update time:

  1. An event (pressing a button) is triggered on the HMI panel
  2. An output of the distributed I/O is set

Like "HMI update time", but measured on a PanelPC (WinAC RTX also runs on this PC).

Like "HMI operating time", but measured on a PanelPC (WinAC RTX also runs on this PC).

Note:

For a detailed description of the methods of measurement, please refer to 3. Performing the Measurement.